1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Illuminated Magnifier, O-Light III L-Series, O-Light III L-FD Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,537.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diagonally attaching the white LED light panel and using it to shine an angled beam onto the center of the lens makes it possible to see irregularities on the surface of the workpiece through diffused light reflection. This model is excellent at detecting scratches and dents of the surface of metal or resin/plastic.
· The oblong lens has had the distortion at the outer edges removed, and can support long hours of work. Using the optional anti-reflection (AR Coat) lens helps suppress lens reflection and increases light transmission, reducing burden and fatigue during work.
· In addition, the FD-type is an arm-type illuminated magnifier equipped with a flanged base for screw-fastening to objects such as tables, making it suitable for environments in which securing the product with a clamp is not possible (such as against a wall, etc.).

 
Part Number
O-LIGHT3L-FDX2
O-LIGHT3L-FDX2AR
O-LIGHT3L-FDX3.5
O-LIGHT3L-FDX3.5AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
AR (anti-reflection)-coated lens

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote 2-

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote 2Yes

฿ 29,537.51

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) 45 Day(s) 3.5-

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote 3.5Yes

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 293 × 205 Light Source LED light panel Light Control Function Yes (100 to 50%)
Weight(g) 2,400 (without lens, main unit weight) Input Voltage(V) 100 to 240 V, 50/60 Hz, A plug Overall Arm Length(mm) Approx. 850 (distance from clamp to lens)
Power Consumption(W) 9 Standby Power(W) 0 Operating Temperature Range(°C) 5 to 40
Dust-proof / barrier protection grade IP20 (limited to indoor use)