1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminated Magnifier, O-Light III Series, O-Light III-FD Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a compact fluorescent tube, ensuring sufficient lighting despite its small size. The lighting system uses an inverter circuit board to suppress the flickering characteristic of fluorescent lighting.
· The oblong lens has had the distortion at the outer edges removed, and can support long hours of work. Using the optional anti-reflection (AR Coat) lens helps suppress lens reflection and increases light transmission, reducing burden and fatigue during work.
· In addition, the FD-type is an arm-type illuminated magnifier equipped with a flanged base for screw-fastening to objects such as tables, making it suitable for environments in which securing the product with a clamp is not possible (such as against a wall, etc.).

Part Number
O-LIGHT3-FDX2
O-LIGHT3-FDX2AR
O-LIGHT3-FDX3.5
O-LIGHT3-FDX3.5AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
AR (anti-reflection)-coated lens

฿ 999,999,999.00

MAGNIFING GLASS WITH LIGHT 1 Piece(s) Quote 2-

฿ 999,999,999.00

MAGNIFING GLASS WITH LIGHT 1 Piece(s) Quote 2Yes

฿ 999,999,999.00

MAGNIFING GLASS WITH LIGHT 1 Piece(s) Quote 3.5-

฿ 999,999,999.00

MAGNIFING GLASS WITH LIGHT 1 Piece(s) Quote 3.5Yes

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Outer Diameter(mm) 293 × 205 Light Source 27‑W compact fluorescent tube (FPL-27AX)
Light Control Function No Weight(g) 2,400 (without lens, main unit weight) Input Voltage(V) 100 V, 50/60 Hz, A plug
Overall Arm Length(mm) Approx. 850 (distance from clamp to lens) Power Consumption(W) 24 Operating Temperature Range(°C) 5 to 40
Dust-proof / barrier protection grade IP20 (limited to indoor use)