1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Illuminated Magnifier / With Dimmer, LSK Series, LSK-FD Type (LSK-FDX3)

MAGNIFING GLASS WITH LED LIGHT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The LSK-FD type is an arm-type illuminated magnifier equipped with a flanged base for screw-fastening to work benches, etc.
· Suitable for environments in which securing with a clamp is not possible (such as against a wall, etc.)
· A spring mechanism allows the arm to be moved and stopped at any position, allowing you to extend your work space.
· The light source consists of a circuit-board type LED placed within the shade. Uses a flat diffusion-protection cover to achieve the same level of light distribution characteristics as a 30‑W fluorescent tube.
· The volume switch makes it possible to adjust the lighting to any brightness between 100% and 50%.
· Using the "LA-1" lens adapter makes it possible to use both the ø150‑mm interchangeable wide lens and the ø130‑mm round series interchangeable lens.

Part Number
LSK-FDX3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote 3

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Outer Diameter(mm) ø263 Light Source White LED + diffusion protective cover included
Light Control Function Yes (100 to 50%) Weight(g) 2,700 (without lens, main unit weight) Input Voltage(V) 100 to 240 V, 50/60 Hz, A plug
Overall Arm Length(mm) 1,000 Power Consumption(W) 15 Standby Power(W) 0
Operating Temperature Range(°C) 5 to 35 Dust-proof / barrier protection grade IP20 (limited to indoor use)