1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Illuminated Magnifier / Without Dimmer, LSKs Wide Series, LSKs Wide-FD Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The LSKs-FD type is an arm-type illuminated magnifier equipped with a flanged base for screw-fastening to work benches, etc.
· Suitable for environments in which securing with a clamp is not possible (such as against a wall, etc.)
· A spring mechanism allows the arm to be moved and stopped at any position, allowing you to extend your work space.
· The light source consists of a circuit-board type LED placed within the shade. Uses a flat diffusion-protection cover to achieve the same level of light distribution characteristics as a 30‑W fluorescent tube.
· The LED light can be easily turned ON/OFF using the toggle switch. (Light intensity adjustment not included.)
· Using the "LA-1" lens adapter makes it possible to use both the ø150‑mm interchangeable wide lens and the ø130‑mm round series interchangeable lens.

Part Number
LSKS-WIDE-FDX2
LSKS-WIDE-FDX3
LSKS-WIDE-FDX4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote Wide 2

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote Wide 3

฿ 999,999,999.00

MAGNIFING GLASS WITH LED LIGHT 1 Piece(s) Quote Wide 4

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Outer Diameter(mm) ø263 Light Source White LED + diffusion protective cover included
Light Control Function No Weight(g) 2,400 (without lens, main unit weight) Input Voltage(V) 100 to 240 V, 50/60 Hz, A plug
Overall Arm Length(mm) 1,000 (distance from clamp to lens) Power Consumption(W) 15 Standby Power(W) 0
Operating Temperature Range(°C) 5 to 35 Dust-proof / barrier protection grade IP20 (limited to indoor use) Power supply box dimensions 160 × 65 × 41H (PS15C)