(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The ENVL-FD type is an arm-type illuminated magnifier equipped with a flanged base for screw-fastening to work benches, etc.
· Suitable for environments in which securing with a clamp is not possible (such as against a wall, etc.)
· A spring mechanism allows the arm to be moved and stopped at any position, allowing you to extend your work space.
· The light source consists of a circuit-board type LED placed within the shade. Uses a flat diffusion-protection cover to achieve the same level of light distribution characteristics as a fluorescent tube.
· The volume switch makes it possible to adjust the lighting to any brightness between 100% and 50%.
Part Number |
---|
ENVL-FDX2 |
ENVL-FDX3 |
ENVL-FDX4 |
ENVL-FDX6 |
ENVL-FDX8 |
ENVL-FDX10 |
ENVL-FDX12 |
ENVL-FDX15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 2 | ||
฿ 30,650.00 ฿ 24,520.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | 13 Day(s) | 3 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 4 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 6 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 8 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 10 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 12 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | 15 |
Loading...
Product Type | Arm Type Lighting Magnifying Mirror | Outer Diameter(mm) | ø230 | Light Source | White LED + diffusion protective cover included |
---|---|---|---|---|---|
Light Control Function | Yes (100 to 50%) | Weight(g) | 2,400 (without lens, main unit weight) | Input Voltage(V) | 100 to 240 V, 50/60 Hz, A plug |
Overall Arm Length(mm) | 1,000 | Power Consumption(W) | 9 | Standby Power(W) | 0 |
Operating Temperature Range(°C) | 5 to 35 | Dust-proof / barrier protection grade | IP20 (limited to indoor use) |
How can we improve?
How can we improve?