1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Organic EL Inspection Lighting, Modelight Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EL-F
  • EL-FD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 53,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Modelight Series was developed as lighting for external inspections with the aim of reducing the burden of eye fatigue for workers.
· At inspection sites, inspection is often conducted using room lighting or fluorescent work lighting, but there are cases in which this becomes a burden for the worker, such as when it is impossible to secure an appropriate level of brightness, or when the lighting is simply too bright.
· This product is ideal for improving situations such as these, allowing you to conduct inspections with the proper lighting.
· It uses a robust free arm made of stainless steel, giving it a durability that enables it to withstand even hard use at manufacturing sites.
· In addition, the FD-type is equipped with a flanged base for screw-fastening to objects such as tables, making it suitable for environments in which securing the product with a clamp is not possible (such as against a wall, etc.)

Part Number
EL-FSALE
EL-FDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower supply dimensions
(mm)
Weight
(g)
Clampable Range
(mm)

฿ 53,000.00

฿ 42,532.50

OEL LIGHT 1 Piece(s) 16 Day(s) -2,30015 to 60

฿ 53,000.00

฿ 42,532.50

OEL LIGHT 1 Piece(s) 16 Day(s) 160 × 65 × 44H2,000-

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Light Source Daylight-white organic EL panel Light Control Function Yes
Average color-rendering index(Ra) 93 Color temperature(K) 4,700 Lamp head dimensions(mm) 293 × 205
Input Voltage(V) 100 V, 50/60 Hz, A plug Power Consumption(W) 6 Operating Temperature Range(°C) 5 to 40
Illuminance(mm:Lux) 750 / 150 mm, 350 / 250 mm, 190 / 350 mm Dust-proof / barrier protection grade IP20