Color Line Socket Wrench Set 9.5 mm 18 pcs SWS-300

Brand :
GISUKE

Caution

    Product Description

    [Features]
    · Surface contact type unlikely to damage bolts/nuts
    · Quick release ratchet handle allows for easy mounting/removal. 72 tooth gears for smooth turning in narrow spaces
    · Extension bar / 75 mm/150 mm extension bar that is convenient for working deer narrow places
    · Universal joint / allows for smooth work in angular narrow spaces.
    [Included Items/Set Contents]
    ・Quick release ratchet handle
    ・Sockets 8・10・12・13・14・15・17・19・21・22 mm
    ・Deep sockets 10・12・14・17 mm
    ・Extension bar 75 mm/150 mm
    ・Universal joint

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat