(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Long-Nose Pliers 150 mm

Micro Long-Nose Pliers 150 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1107751

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Soft Wire Cutting Capacity(mm φ)
    1.6
  • Mass(g)
    100
  • JAN Code
    4907052203853
Part Number
1107751
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 853.89

PZN HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Soft Wire Cutting Capacity(mm φ)
    1.6
  • Mass(g)
    100
  • JAN Code
    4907052203853

Product Description

[Applications]
· For gripping/bending thin objects.
[Features]
· MARUTOLOY II SK7MF2 high-carbon tool steel
· with spring
[Specifications]

· Soft wire: approx. ø1.6 mm

Specifications of 1107751

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Soft Wire Cutting Capacity(mm φ)
    1.6
  • Mass(g)
    100
  • JAN Code
    4907052203853
Part Number
1107751
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 853.89

PZN HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1