(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Heavy-Duty Nippers 160 mm

Eccentric Heavy-Duty Nippers 160 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1114410

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Soft Iron Wire Cutting Capacity(mm φ)
    2.0
  • Mass(g)
    160
  • JAN Code
    4907052203747
Part Number
1114410
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 652.53

PZN HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Soft Iron Wire Cutting Capacity(mm φ)
    2.0
  • Mass(g)
    160
  • JAN Code
    4907052203747

Product Description

[Features]
· Cut with little force. Lever principle, heavy-duty power
[Specifications]

· Iron wire: ø1.2 mm
· Soft iron wire: ø2.0 mm
· Copper wire: ø3.2 mm
· Stranded wire:2.0 mm2

Specifications of 1114410

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Soft Iron Wire Cutting Capacity(mm φ)
    2.0
  • Mass(g)
    160
  • JAN Code
    4907052203747
Part Number
1114410
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 652.53

PZN HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1