Eccentric Heavy-Duty Needle Nose Pliers 150 mm

Brand :
PROZONE
Caution
Product Description
[Features]
· Cut with little force. Lever principle, heavy-duty power
[Specifications]
· Iron wire: ø1.2 mm
· Soft iron wire: ø2.0 mm
· Copper wire: ø2.6 mm
· Stranded wire:2.0 mm2