(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrical Screwdriver -6 × 100 mm

Electrical Screwdriver -6 × 100 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1146560

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    100
  • Single Item / Set Classification
    Single Item
  • Magnet
    Available
  • Grip Type
    Resin
  • Package Size(mm)
    H200 × W37 × D37
  • Weight(g)
    85
  • JAN Code
    4907052336216
Part Number
1146560
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 108.39

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    100
  • Single Item / Set Classification
    Single Item
  • Magnet
    Available
  • Grip Type
    Resin
  • Package Size(mm)
    H200 × W37 × D37
  • Weight(g)
    85
  • JAN Code
    4907052336216

Product Description

[Features]
· With tip magnet
[Specifications]
· Quality label material/shaft:Cr-V steel; grip: PP / TPR

Specifications of 1146560

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    100
  • Single Item / Set Classification
    Single Item
  • Magnet
    Available
  • Grip Type
    Resin
  • Package Size(mm)
    H200 × W37 × D37
  • Weight(g)
    85
  • JAN Code
    4907052336216
Part Number
1146560
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 108.39

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1