(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pliers 175 mm

Pliers 175 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1118520

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    234
  • JAN Code
    4907052201170
Part Number
1118520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 271.43

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    234
  • JAN Code
    4907052201170

Product Description

[Applications]
· Cutting
· Grasping
· Bending
[Features]
· With non-slip grip.
[Specifications]
· Cutting capability: approx. ø1.8 mm iron wire

Specifications of 1118520

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    234
  • JAN Code
    4907052201170
Part Number
1118520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 271.43

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1