(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Mat A4

Cutter Mat A4

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1068278

  • Package Size(mm)
    H310 × W230 × D5
  • Weight(g)
    264
  • JAN Code
    4907052168039
Part Number
1068278
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239.05

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Package Size(mm)
    H310 × W230 × D5
  • Weight(g)
    264
  • JAN Code
    4907052168039

Product Description

[Features]
· Both sides are usable.
· With convenient 10-mm graph and angle gradation
[Specifications]
· Material: PVC

Specifications of 1068278

  • Package Size(mm)
    H310 × W230 × D5
  • Weight(g)
    264
  • JAN Code
    4907052168039
Part Number
1068278
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239.05

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1