(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Holder, Metal Cutter L-Shape Red, With 10 Replacement Blades

With Holder, Metal Cutter L-Shape Red, With 10 Replacement Blades

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1054655

  • Product Model
    Other
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    10
  • Package Size(mm)
    H230 × W102 × D54
  • Weight(g)
    260
  • JAN Code
    4907052167032
Part Number
1054655
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 388.23

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Other
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    10
  • Package Size(mm)
    H230 × W102 × D54
  • Weight(g)
    260
  • JAN Code
    4907052167032

Product Description

[Features]
· Tough metal body
· With anti-slip rubber (back side)
· Work smoothly with one-touch slide
[Specifications]
· With 10 L-shaped replacement blades

Specifications of 1054655

  • Product Model
    Other
  • Main Body, Replacement Blade
    Body
  • Quantity Per Replacement Blade(Pieces)
    10
  • Package Size(mm)
    H230 × W102 × D54
  • Weight(g)
    260
  • JAN Code
    4907052167032
Part Number
1054655
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 388.23

MAM HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1