(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1133385 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 916.57 |
HAND TOOL | 1 Piece(s) | 31 Day(s) |
[Features]
· 6.3mm+9.5mm square drive
· Also suitable for automobile maintenance. Set up for a variety of sizes.
· Can support millimeter and inch sizes
· Hard case convenient for storage
· Heat treated for durability
[Accessories/Set Contents]
· 9.5 mm Ratchet Handle
· 9.5 mm square drive socket 9, 10, 11, 12, 13, 14, 15, 16, 17, 19, 21, 22 mm
· 9.5 mm square drive socket 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4 inch
· 6.35 mm square drive 4, 4.5, 5, 5.5, 6, 7, 8 mm
· Socket adapter (9.5→6.35 mm)
· Extension bar
Part Number |
---|
1133385 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 916.57 |
HAND TOOL | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?