(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Saw Replacement Blade, For Wood/Plastic CSB-1

Cutter Saw Replacement Blade, For Wood/Plastic CSB-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1059140

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • JAN code
    4907052164628
  • Package size
    H190 × W50 × D3 mm
  • Weight
    16 g
Part Number
1059140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 300.59

HDI HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • JAN code
    4907052164628
  • Package size
    H190 × W50 × D3 mm
  • Weight
    16 g

Product Description

[Applications]
· For cutting wood material (Japanese red-cedar, pine, Japanese bigleaf magnolia and lauan), balsa wood, wood veneer, plastic, vinyl chloride and bamboo

Specifications of 1059140

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • JAN code
    4907052164628
  • Package size
    H190 × W50 × D3 mm
  • Weight
    16 g
Part Number
1059140
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 300.59

HDI HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1