(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Saw L 150 mm

Cutter Saw L 150 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1054801

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • JAN code
    4907052164574
  • Package size
    H235 × W85 × D30 mm
  • Weight
    128 g
Part Number
1054801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 539.45

HDI HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • JAN code
    4907052164574
  • Package size
    H235 × W85 × D30 mm
  • Weight
    128 g

Product Description

[Applications]
· Saw: common wood material, laminated material, plywood, plastics, vinyl chloride pipes, bamboo etc.
· Cutter: paper, cloth, cardboard etc.
[Features]
· Two-way type that has a saw and cutter
· Helps with your daily cutting needs.
· The saw and cutter blades are made in Japan and have exceptional cutting sharpness.
· The saw blade has a screw lock that allows it to be tightly fixed.
· The cutter has an auto-lock thatallows for smoothdrawing and retraction.
· Double-molded grip that makes it hard to slip and is easy to grip

Specifications of 1054801

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • JAN code
    4907052164574
  • Package size
    H235 × W85 × D30 mm
  • Weight
    128 g
Part Number
1054801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 539.45

HDI HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1