Spider Bar

Caution
- Applicable Pipe: Plastic Resin, Polyethylene (PP, PE, ABS, etc.), Vinyl Chloride (UPVC, PVC, CPVC), etc. Use it in the drill mode of an electric drill. (Recommended use at 14 V or higher, low to medium speed.) Shank Size of Spider Bar: Hexagon 10 mm (Opposite Side: 9 mm)
Product Description
[Features]
· Used for chamfering the outer diameter surface of PVC and plastic pipes.
· Simply put the spider bar on the outer circumference of the pipe and rotate it with an electric drill. It will automatically fit the outer diameter of the pipe, so it's easy to chamfer the outer circumference of the pipe.
· Stainless steel blades (PC1100) can be interchanged and can be used for both PC2000 and PC3000.