1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Almighty Tip Saw, 190 × 58P

ERM CUTTING TOOLS

Almighty Tip Saw, 190 × 58P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 950.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent abrasion-resistance. Reduced instances of the tip falling off during cutting. Uses a powder metal tip
· Provided with laser slits which have excellent low-noise and vibration-damping properties
[Specification]
· Outer diameter: 190 mm
· Teeth thickness: 1.5 mm
· Number of teeth: 58P
· Internal diameter: ø20 mm
· Maximum operating rotational speed: 6,000 min-1

 
Part Number
1320304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 950.32

ERM CUTTING TOOLS 2 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Outside Diameter(mm) 190 Blade Thickness(mm) 1.5 Number of Cutting Teeth(P) 58
Package Size(mm) 197 (H) × 197 (W) × 7 (D) Weight(g) 270 Inner Diameter(mm) 20
Maximum Operating Rotational Speed(min-1) 6,000 JAN Code 4907052363892

Please check the type/dimensions/specifications of the part 1320304 in the Almighty Tip Saw, 190 × 58P series.