(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· For groove cutting or general cutting of concrete, blocks, bricks and slate
[Features]
· Speedy cutting
[Specification]
· Outer diameter: 105 mm
· Blade thickness: 1.8 mm
· Hole diameter: ø20 mm (included ring: ø15 mm)
· Maximum operating rotational speed: 14,500 min-1
Product Model | Diamond Cutter | Wheel Model | Segment Type | Use | Concrete and Mortar |
---|---|---|---|---|---|
Outside Diameter(mm) | 105 | Blade Thickness(mm) | 1.8 | Hole Diameter(mm) | 20 (included ring: 15) |
Package Size(mm) | 150 (H) × 130 (W) × 6 (D) | Weight(g) | 103 | Maximum Operating Rotational Speed(min-1) | 14,500 |
JAN Code | 4907052362086 |
Please check the type/dimensions/specifications of the part 1305744 in the Diamond Cutter, Segment 105 mm series.
How can we improve?
How can we improve?