1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Cutter, Rim 105 mm

ERM CUTTING TOOLS

Diamond Cutter, Rim 105 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 206.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For groove cutting and general cutting of concrete, blocks, bricks and slate
[Features]
· Clean cut sections
[Specification]
· Outer diameter: 105 mm
· Blade thickness: 2.1 mm
· Hole diameter: ø20 mm (included ring: ø15 mm)
· Maximum operating rotational speed: 14,500 min-1

 
Part Number
1305754
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 206.10

ERM CUTTING TOOLS 2 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Rim Type Use Concrete and Mortar
Outside Diameter(mm) 105 Blade Thickness(mm) 2.1 Hole Diameter(mm) 20 (included ring: 15)
Package Size(mm) 150 (H) × 130 (W) × 6 (D) Weight(g) 102 Maximum Operating Rotational Speed(min-1) 14,500
JAN Code 4907052362079

Please check the type/dimensions/specifications of the part 1305754 in the Diamond Cutter, Rim 105 mm series.