1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutter, Wave 105 mm (Part Number)

ERM CUTTING TOOLS

Diamond Cutter, Wave 105 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 455.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For groove cutting or general cutting of concrete, blocks, bricks and slate
[Features]
· Designed with an emphasis on durability.
[Specification]
· Outer diameter: 105 mm
· Blade thickness: 2.1 mm
· Hole diameter: ø20 mm (included ring: ø15 mm)
· Maximum operating rotational speed: 14,500 min-1

 
Part Number
1305763
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 455.28

ERM CUTTING TOOLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Use Concrete and Mortar
Outside Diameter(mm) 105 Blade Thickness(mm) 2.1 Hole Diameter(mm) 20 (included ring: 15)
Package Size(mm) 150 (H) × 130 (W) × 6 (D) Weight(g) 107 Maximum Operating Rotational Speed(min-1) 14,500
JAN Code 4907052362093