1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Air Duster Rubber Nozzle A7113A

AIR TOOL

Mini Air Duster Rubber Nozzle A7113A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 443.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For blowing away garbage, moisture, shavings, etc.
[Features]
· Rubber nozzle that will not easily scratch the target object.
· Also convenient for blowing the inside of pipes and inside holes
[Specifications]
· Plug mounting threading: G1/4 (PF1/4)
· Nozzle connection threading: G1/8 (PF1/8)
· Maximum working pressure: 0.6 MPa

 
Part Number
A7113A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 443.10

AIR TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Mini Type) Maximum Operating Pressure(Mpa) 0.6 Package Size(mm) H130 × W65 × D25
Weight(g) 55 JAN Code 4907052390393 Screw Diameter(mm) Plug mount: G1/4 (PF1/4), nozzle connection: G1/8 (PF1/8)

Please check the type/dimensions/specifications of the part A7113A in the Mini Air Duster Rubber Nozzle A7113A series.