1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Simple Regulator A6202

TOOL

Simple Regulator A6202
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For adjusting air flow rate
[Specifications]
· Screw diameter: Rc1/4 (PT1/4) × R1/4 (PT1/4)
· Main body material: brass-plated finish
· Maximum operating pressure: 1.0 MPa

Part Number
1450611
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material Brass JAN Cord 4907052390188 Package size(mm) H86 × W50 × D20
Screw Diameter Rc1/4 (PT1/4) × Rc1/4 (PT1/4) Maximum Working Pressure(Mpa) 1 Mass(g) 63