1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade, 2 pcs., For Woodwork And Hard Wood (Bimetal), B Type TBW-127DF (Part Number)

ERM TOOL

Jigsaw Blade, 2 pcs., For Woodwork And Hard Wood (Bimetal), B Type TBW-127DF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 234.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For woodwork
[Features]
· Good durability using bimetal materials
· BOSCH, MAKITA, HITACHI, B&D, RYOBI; BOSCH type
[Cutting Ability]
· Hard wood boards: 5 mm to 50 mm
· Ceramic siding materials: 30 mm or less
[Mounting Part Thickness] 1.0 mm
[Specification]· SKH (bimetal high-speed steel)
· 100 mm × 8 teeth

 
Part Number
1381340
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 234.87

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Use Wood Product Model Bosch Type Material Properties Bimetal HSS
TPI 8 Package Size 150 (H) × 46 (W) × 18 (D) mm Weight 16 g
JAN Code 4907052380745