1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade, 2 pcs., For Woodwork Circular Cutting And Finishing, B Type TBW-101AO

ERM TOOL

Jigsaw Blade, 2 pcs., For Woodwork Circular Cutting And Finishing, B Type TBW-101AO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For woodwork
[Features]
· With a polishing blade + both-sides tapered item
· For curve-cutting and hollowing out
· BOSCH, MAKITA, HITACHI, B&D, RYOBI; BOSCH type
[Cutting Ability]
· Wooden boards: 3 mm to 30 mm
· Decorative plywood: 20 mm or less
[Mounting Part Thickness] 1.2 mm
[Specification]
· SK (alloy steel)
· 75 mm × 18 teeth

 
Part Number
1381240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 204.64

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Use Wood Product Model Bosch Type TPI 18
Package Size 150 (H) × 46 (W) × 18 (D) mm Weight 12 g JAN Code 4907052380646