(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· For woodwork
[Features]
· Good durability using bimetal materials
· MAKITA, HITACHI, B&D, RYOBI multi-use type
[Cutting Ability]
· Hard wood materials: 5 mm to 50 mm
· Ceramic siding materials: 30 mm or less
[Mounting Part Thickness] 1.0 mm
[Specification]· SKH (bimetal high-speed steel)
· 90 mm × 10 teeth
Use | Wood | Product Model | Combined Use Type | Material Properties | Bimetal HSS |
---|---|---|---|---|---|
TPI | 10 | Package Size | 150 (H) × 46 (W) × 18 (D) mm | Weight | 13 g |
JAN Code | 4907052380639 |
How can we improve?
How can we improve?