1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade, 2 pcs., For FRP And Aluminum, Multi-Use Type TKW-14

ERM TOOL

Jigsaw Blade, 2 pcs., For FRP And Aluminum, Multi-Use Type TKW-14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 195.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For resin and non-iron materials
[Features]
· For cutting resin and non-iron materials
· MAKITA, HITACHI, B&D, RYOBI multi-use type
[Cutting Ability]
· FRP materials: 2 mm to 20 mm
· Aluminum plates: 1 mm to 5 mm
[Mounting Part Thickness] 1.0 mm
[Specification]
· SKH (high-speed steel)
· 90 mm × 10 teeth

 
Part Number
1381190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 195.57

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Combined Use Type Material Properties High Speed Steel TPI 10
Package Size 150 (H) × 46 (W) × 18 (D) mm Weight 14 g Type For resins and non-metals
JAN Code 4907052380592