1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade, 2 pcs., For Stainless Steel, Multi-Use Type TKW-3 (Part Number)

ERM TOOL

Jigsaw Blade, 2 pcs., For Stainless Steel, Multi-Use Type TKW-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For stainless steel
[Features]
· Durable against stainless steel
· MAKITA, HITACHI, B&D, RYOBI multi-use type
[Cutting Ability]
· Stainless steel plates: 0.3 mm to 3 mm
· Iron plates: 0.3 mm to 5 mm
[Mounting Part Thickness] 1.0 mm
[Specification]
· SKH (high-speed steel)
· 75 mm × 24 teeth

 
Part Number
1381110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 204.64

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Use Stainless Product Model Combined Use Type Material Properties High Speed Steel
TPI 24 Package Size 150 (H) × 46 (W) × 18 (D) mm Weight 11 g
JAN Code 4907052380516