(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· For ironworking
[Features]
· For cutting iron plates (standard recommended item)
· MAKITA, HITACHI, B&D, RYOBI multi-use type
[Cutting Ability]
· Iron plates: 0.3 mm to 3 mm
· Metal siding materials: 20 mm or less
[Mounting Part Thickness] 1.0 mm
[Specification]
· SKH (high-speed steel)
· 75 mm × 24 teeth
Product Model | Combined Use Type | Material Properties | High Speed Steel | TPI | 24 |
---|---|---|---|---|---|
Package Size | 150 (H) × 46 (W) × 18 (D) mm | Weight | 13 g | Type | For ironworking |
JAN Code | 4907052380509 |
How can we improve?
How can we improve?