1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel For Ironworking, 305 mm, 3 Disks, No. 510

ERM TOOL

Cut-Off Wheel For Ironworking, 305 mm, 3 Disks, No. 510
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For cutting general metal materials
[Specification]
· Outer diameter: 305 mm
· Thickness: 2.8 mm
· Internal diameter: 25.4 mm
· Abrasive material: A material
· Particle size and hardness: #46
· Maximum circumferential speed: 4,000 m/min
· Maximum rotational speed: Approx. 4,200 min-1 (rpm)

 
Part Number
1319441
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 562.79

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Abrasive A
Particle Size(#) 46 Outside Diameter(mm) 305 Blade Thickness(mm) 2.8
Inner Diameter(mm) 25.4 Package Size(mm) 305 (H) × 305 (W) × 10 (D) Weight(g) 1,350
JAN Code 4907052362796 Maximum Allowable Speed(min-1) Approx. 4,200