Cut-Off Wheel For Ironworking, 100 mm, 10 Disks, No. 400

Brand :
EARTH MAN

Caution

    Product Description

    [Applications]
    · For cutting general metal materials
    [Specification]
    · Outer diameter: 100
    · Thickness: 2 mm
    · Internal diameter: 15 mm
    · Abrasive material: A material
    · Particle size and hardness: #46
    · Maximum circumferential speed: 4,300 m/min
    · Maximum rotational speed: About 13,600 min-1 (rpm)