Cut-Off Wheel For Ironworking, 100 mm, No. 400

Brand :
EARTH MAN

Caution

    Product Description

    [Applications]
    · For cutting general steel material
    [Specification]
    · Outer diameter: 100
    · Thickness: 2 mm
    · Internal diameter: 15 mm
    · Abrasive material: A material
    · Particle size and hardness: #46
    · Maximum circumferential speed: 4,300 m/min
    · Maximum rotational speed: About 13,600 min-1 (rpm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cut-Off Wheel For Ironworking, 100 mm, No. 400 | EARTH MAN | MISUMI Thailand