1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

iWood, Professional Tip Saw, 125 mm × 42P

ERM TOOL

iWood, Professional Tip Saw, 125 mm × 42P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 737.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· General wood, laminated wood and decorative plywood
· For construction
[Features]
· The white fluorine coating reduces frictional resistance and enables smooth cutting with a clean finish
· Laser slits with minimal noise and deviation
· High-hardness top-quality tip
[Specification]
· Outer diameter: 125 mm
· Blade thickness: 1.3 mm
· Number of teeth: 42P
· Internal diameter: 20 mm

 
Part Number
1313399
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 737.68

ERM TOOL 2 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Work Material Wood Outside Diameter(mm) 125 Blade Thickness(mm) 1.3
Number of Cutting Teeth(P) 42 Package Size(mm) 130 (H) × 130 (W) × 7 (D) Weight(g) 102
Inner Diameter(mm) 20 JAN Code 4907052363762

Please check the type/dimensions/specifications of the part 1313399 in the iWood, Professional Tip Saw, 125 mm × 42P series.