1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Zan-Revolution, Tip Saw For Woodwork, 125 × 44P

ERM TOOL

Zan-Revolution, Tip Saw For Woodwork, 125 × 44P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 334.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For general wood and laminated wood
[Features]
· Both sides precision-polished, so the cut section is clean
[Specification]
· Outer diameter: 125 mm
· Teeth thickness: 1.6 mm
· Number of teeth: 44P
· Internal diameter: ø20 mm

 
Part Number
1313292
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 334.65

ERM TOOL 2 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Work Material Wood Outside Diameter(mm) 125 Blade Thickness(mm) 1.6
Number of Cutting Teeth(P) 44 Package Size(mm) 150 (H) × 150 (W) × 9 (D) Weight(g) 135
Inner Diameter(mm) 20 JAN Code 4907052363557

Please check the type/dimensions/specifications of the part 1313292 in the Zan-Revolution, Tip Saw For Woodwork, 125 × 44P series.