1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

4 Flute Spiral Step Drill, 12 Steps, ø4 to 26 mm, STD-12

STEP DRILLS

4 Flute Spiral Step Drill, 12 Steps, ø4 to 26 mm, STD-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,898.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The spiral grooves and 4 cutting edges provide extremely rapid cutting
· Twice the contact points of conventional 2-flute drill bits
· Improved sharpness and stability
· Impact compatible, up to 18 V
[Specification]
· Drilling size: ø4/6/8/10/12/14/16/18/20/22/24/26 mm
· Main body material: titanium coated high-speed steel
· 6.35 mm hex shank

 
Part Number
1305050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,898.54

STEP DRILLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Drilled Hole Size(φmm) 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26 No. of Steps 12 Package Size(mm) H150 × W61 × D27
Mass(g) 97 Material Titanium coated high speed steel

Please check the type/dimensions/specifications of the part 1305050 in the 4 Flute Spiral Step Drill, 12 Steps, ø4 to 26 mm, STD-12 series.