1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Release Hobby Clamp 100 mm QRH-100

CLAMP

Quick Release Hobby Clamp 100 mm QRH-100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
2-way. For clamping and spreading work
[Features]
· Improved work efficiency. Simple operation by gripping the lever
· Simply press the button to release from fixing
[Maximum Width]
· Clamping: approx. 100 mm
· Spreading: approx. 185 mm

 
Part Number
1139710
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 167.86

CLAMP 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1139710 in the Quick Release Hobby Clamp 100 mm QRH-100 series.