(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Metal Ratchet Screwdriver Finger MRD-100F

Metal Ratchet Screwdriver Finger MRD-100F

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1133240

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6.35
Part Number
1133240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 425.98

DRIVER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6.35

Product Description

[Features]
· Stubby type that that supports even in narrow spaces
· Little rotation loss and uses 72 smooth threads
· Length: approx.35 mm (when using a 25-mm bit)
[Specifications]
· 6. 35-mm hex shaft

Specifications of 1133240

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6.35
Part Number
1133240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 425.98

DRIVER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1