(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lightweight Wide Monkey Wrench 200 mm WMF-200

Lightweight Wide Monkey Wrench 200 mm WMF-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1123150

  • Maximum Opening(mm)
    30
  • Mass(g)
    262
Part Number
1123150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 592.27

MONKEY WRENCH 1 Piece(s) 4 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    30
  • Mass(g)
    262

Product Description

[Applications]
· For working in narrow spaces, piping, and working in high places
[Features]
· Flexible gear wrench + monkey wrench
· Mouth opening is wide and lightweight!
· With mounting hole for fall-prevention cord
[Specifications]
· Maximum opening width 30 mm

Specifications of 1123150

  • Maximum Opening(mm)
    30
  • Mass(g)
    262
Part Number
1123150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 592.27

MONKEY WRENCH 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1