Catching Nippers 125 mm CNP-125

Caution
Product Description
[Features]
· Tightly grasp the cutting edge of binding belts etc.
· Can cut surfaces. Prevents injury.
· with one set of anti-scattering spare pads
· with anti-fall cord installed
· with spring
[Cutting capability]
· Plastic: ø2.0 mm
· Stranded wire: 2.0 mm2
· Anti-scattering function: ø0.2–2.0 mm
[Material label]
· Main unit material: S58C carbon steel for mechanical structures
· Heat treatment: non-oxidized quenching
· Blade part hardness: HRC 56–62