1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Double Edged File No Handle 125 mm

FILE

Diamond Double Edged File No Handle 125 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 486.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For setting and correction of saw blades.

 
Part Number
1071000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 486.45

FILE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type ironworking files Product Type Ironwork Type Nominal Dimensions 125 mm
Single Product Set Product Packed Goods Package size(mm) 236 × 52 × 7 JAN code 4907052223455
Mass(g) 63