Stainless Steel Compact Multi Scissors 145 mm MS-145C

Brand :
TAKAGI

Caution

    Product Description

    [Applications]
    · Snappy cut
    · For thin iron sheet, galvanized iron sheet, tin sheet, copper sheet, wire etc.
    · For cardboard, plastic sheet, leather, rubber sheet etc.
    [Features]
    · Serrated compact blade
    · Can use up to the blade tip due to thick blade.
    · Slip-resistant grip
    · Ring grip allowing for reliable operation
    · With safety cap
    · Rust-resistant and hardened stainless steel blade
    [Cutting Approximation]
    · Thin iron sheet, galvanized iron sheet, tin sheet, copper sheet: 0.3 mm
    · Wire: ø0.5 mm
    · Aluminum sheet: 0.5 mm
    · Aluminum wire: ø1.0 mm
    · Plastic sheet: 1.2 mm
    · Leather, rubber sheet: 4.0 mm
    [Materials]
    · Blade: Stainless cutlery steel
    · Grip: PP/TPR
    · Cap: ABS

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Compact Multi Scissors 145 mm MS-145C | TAKAGI | MISUMI Thailand