Stainless Steel General Purpose Shears - Straight 215 mm MS-215

Caution
Product Description
[Applications]
· Snappy cut
· For thin iron sheet, galvanized iron sheet, tin sheet, aluminum sheet, copper plate, wire etc.
· For plastic sheet, leather, rubber sheet, etc.
[Features]
· Can easily cut thin material with straight blade
· Grip opening width can be switched between 2 widths
· Slip-resistant rubber grip
· With a spring that is good for sequential operation
· With a safety cap
· With cord mounting hole
· Rust-resistant and hardened stainless steel blade
[Cutting Approximation]
· Thin iron sheet, galvanized iron sheet, tin sheet, copper sheet: 0.5 mm
· Wire (notch): ø2.5 mm
· Aluminum sheet: 1.0 mm
· Aluminum wire (notch): ø2.5 mm
· Plastic sheet: 1.2 mm
· Leather/rubber sheet: 4.0 mm
[Materials]
· Blade: stainless cutlery steel
· Grip: PP/TPR
· Cap: ABS