(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mini General Purpose Shears 145 mm MS-145M

Stainless Steel Mini General Purpose Shears 145 mm MS-145M

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1065000

  • Product Type
    Other
Part Number
1065000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 332.25

CUTTING TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

Product Description

[Applications]
· Snappy cut
· For thin iron sheet, galvanized iron sheet, tin sheet, aluminum sheet, wire etc.
· For plastic sheet, leather, rubber sheet, etc.
[Features]
· Easy to use palm-size
· Slip-resistant rubber grip
· With a spring that is good for sequential operation
· With a safety cap
· With cord mounting hole
· Rust-resistant and hardened stainless steel blade
[Cutting Approximation]
· Thin iron sheet, galvanized iron sheet, tin sheet, copper sheet: 0.3 mm
· Wire: ø0.5 mm
· Aluminum sheet: 0.5 mm
· Aluminum wire: ø1.0 mm
· Plastic sheet: 1.2 mm
· Leather/rubber sheet: 4.0 mm
[Materials]
· Blade: stainless cutlery steel
· Grip: PP/TPR
· Cap: ABS

Specifications of 1065000

  • Product Type
    Other
Part Number
1065000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 332.25

CUTTING TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1