(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel BIG General Purpose Shears 250 mm MS-250B

Stainless Steel BIG General Purpose Shears 250 mm MS-250B

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1064800

  • Product Type
    Other
Part Number
1064800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 592.27

CUTTING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Applications]
· For carpet, cardboard, plastic sheet, leather, rubber sheet, electric cords etc.
· For thin iron sheet, galvanized iron sheet, tin sheet, aluminum sheet, copper sheet, wire etc.
[Features]
· Powerful cutting
· Cuts through a variety of material and thick items with a serrated blade and R blade.
· Powerful grip which allows for easy application of force with an ergonomic design.
· With slip-resistant rubber
[Cutting Approximation]
· Thin iron sheet, galvanized iron sheet: 0.5 mm
· Wire: ø0.5 mm
· Aluminum and copper wire: ø1.0 mm
· Leather, rubber sheet: 5 mm
[Materials]
· Blade: Stainless cutlery steel
· Grip: PP/TPR

Specifications of 1064800

  • Product Type
    Other
Part Number
1064800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 592.27

CUTTING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1