(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Crowbar 750 mm

Lightweight Crowbar 750 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1039220

  • Product Type
    Bar
  • Mass(g)
    1,320
  • Package size(mm)
    H 750 × W 112 × D 18
  • JAN code
    4907052171145
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel
Part Number
1039220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 758.56

TGL HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Bar
  • Mass(g)
    1,320
  • Package size(mm)
    H 750 × W 112 × D 18
  • JAN code
    4907052171145
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel

Product Description

[Features]
· Made of pipe to be lightweight yet sturdy. Prevents fatigue even after long hours of work.
[Specifications]
· Head part: carbon steel / Pipe part: alloy steel

Specifications of 1039220

  • Product Type
    Bar
  • Mass(g)
    1,320
  • Package size(mm)
    H 750 × W 112 × D 18
  • JAN code
    4907052171145
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel
Part Number
1039220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 758.56

TGL HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1