(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Light, LEDLENSER P4X/i4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Bulb cannot be replaced.
  • Never look straight into an LED.

Specifications of 500747

  • Product Model
    LED Type
  • Type
    Pen Type
  • Maximum Illumination Time (h)
    20
  • Power
    AAA Batteries
  • Total Flux(lm)
    120
  • Power Details
    AAA alkaline battery × 2
  • Detailing Type
    General use
  • Major Diameter(mm)
    15
  • Total Length(mm)
    145
  • Continuous illumination time(h)
    Approx. 20 (≧1 lm)
  • JAN Code
    4058205000611
  • Trusco Code
    854-9812
  • Mass(g)
    55
  • Accessories
    AAA alkaline battery (× 2)
  • Quantity
    1 pc.
Part Number
500747
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,164.00

LEDFLASHLIGHTS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Model
    LED Type
  • Type
    Pen Type
  • Maximum Illumination Time (h)
    20
  • Power
    AAA Batteries
  • Total Flux(lm)
    120
  • Power Details
    AAA alkaline battery × 2
  • Detailing Type
    General use
  • Major Diameter(mm)
    15
  • Total Length(mm)
    145
  • Continuous illumination time(h)
    Approx. 20 (≧1 lm)
  • JAN Code
    4058205000611
  • Trusco Code
    854-9812
  • Mass(g)
    55
  • Accessories
    AAA alkaline battery (× 2)
  • Quantity
    1 pc.

Product Description

[Features]
· Fits in the pocket of a work shirt, lightweight and does not interfere with work.
· Can be dimmed in 2 stages (high/low)
· Equipped with twist focus operated by rotating the head.
[Materials]
· Main body: aluminum

Specifications of 500747

  • Product Model
    LED Type
  • Type
    Pen Type
  • Maximum Illumination Time (h)
    20
  • Power
    AAA Batteries
  • Total Flux(lm)
    120
  • Power Details
    AAA alkaline battery × 2
  • Detailing Type
    General use
  • Major Diameter(mm)
    15
  • Total Length(mm)
    145
  • Continuous illumination time(h)
    Approx. 20 (≧1 lm)
  • JAN Code
    4058205000611
  • Trusco Code
    854-9812
  • Mass(g)
    55
  • Accessories
    AAA alkaline battery (× 2)
  • Quantity
    1 pc.
Part Number
500747
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,164.00

LEDFLASHLIGHTS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1