(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Higher positioning precision than normal twist drills thanks to the small chisel edge.
· Made using carefully selected carbides with a TiN coating, ensuring a long tool life.
Part Number |
---|
MDVS030L-120 |
MDVS040L-120 |
MDVS050L-120 |
MDVS060L-120 |
MDVS080L-120 |
MDVS100L-120 |
MDVS120L-120 |
MDVS160L-120 |
MDVS200L-120 |
MDVS250L-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) |
---|---|---|---|---|---|---|
฿ 5,069.20 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 3 | ||
฿ 5,685.41 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 4 | ||
฿ 6,225.75 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 5 | ||
฿ 6,843.33 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 6 | ||
฿ 9,961.78 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 8 | ||
฿ 12,166.77 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 10 | ||
฿ 16,600.96 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 12 | ||
฿ 14,233.52 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 16 | ||
฿ 19,680.59 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 20 | ||
฿ 26,139.94 | AW4 DRILLS | 1 Piece(s) | 8 Day(s) | 25 |
Loading...
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 120 | work material | general steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | Available |
Coating Type | TiN |
How can we improve?
How can we improve?