(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A small but high quality end mill that can also be used with high precision machining technology.
Part Number |
---|
AMVS0.3-120 |
AMVS0.4-120 |
AMVS0.5-120 |
AMVS0.6-120 |
AMVS0.7-120 |
AMVS0.8-120 |
AMVS0.9-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) |
---|---|---|---|---|---|---|
฿ 4,335.64 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.3 | ||
฿ 4,335.64 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.4 | ||
฿ 4,222.87 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.5 | ||
฿ 4,222.87 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.6 | ||
฿ 4,222.87 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.7 | ||
฿ 4,145.68 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.8 | ||
฿ 4,145.68 | AW4 ENDMILLS | 1 Piece(s) | 8 Day(s) | 0.9 |
Loading...
Application | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove / Drilling | Tip angle (θ) | 120 | work material | general steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | Available |
Coating Type | TiAlN |
How can we improve?
How can we improve?