1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

V-Cut Small Diameter Carbide End Mills Non-Coating Series MVS 120°

V-Cut Small Diameter Carbide End Mills Non-Coating Series MVS 120°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,566.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small but high quality end mill that can also be used with high precision machining technology.

 
Part Number
MVS0.3-120
MVS0.4-120
MVS0.5-120
MVS0.6-120
MVS0.7-120
MVS0.8-120
MVS0.9-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)

฿ 3,761.54

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.3

฿ 3,761.54

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.4

฿ 3,643.34

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.5

฿ 3,643.34

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.6

฿ 3,643.34

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.7

฿ 3,566.75

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.8

฿ 3,566.75

AW4 ENDMILLS 1 Piece(s) 8 Day(s) 0.9

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove / Drilling Tip angle (θ) 120 work material general steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N NA